Menu Search

Parallel Protection Plug 58.2 mm 8.7 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

061058200003

288 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4148
500 - 999 £ 0.4066
1000 + £ 0.3984
Standard pack: 100

Order in multiple of 100

Total price:

£ 41.48

100 x £ 0.4148

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 58.2 mm
Height Under Lip 8.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us