Quantity | Unit price |
---|---|
24 - 119 | £ 5.271 |
120 - 359 | £ 5.1615 |
360 + | £ 5.0519 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Carrier | Transfer |
---|---|
Adhesive Type | Glass Stabilised Acrylic |
Colour | Translucent |
Removability | Permanent |
Adhesive Width | 6.3 mm |
Adhesive Width | 0.248 in |
Adhesive + Carrier Thickness | 4.8 mil |
Adhesive + Carrier Thickness | 4.8 mil |
Liner Width | 6.4 mm |
Liner Width | 0.252 in |
Quantity Per Carton | 24 Rolls |
Commodity Code | 3919101990 |
Liner Thickness | 0.5 mil |
Liner Thickness | 0.5 mil |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue