Quantity | Unit price |
---|---|
1 - 11 | £ 9.0497 |
12 + | £ 8.8717 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Carrier | Transfer |
---|---|
Adhesive Type | Glass Stabilised Acrylic |
Colour | Translucent |
Removability | Permanent |
Adhesive Width | 12.7 mm |
Adhesive Width | 0.5 in |
Adhesive + Carrier Thickness | 4.8 mil |
Adhesive + Carrier Thickness | 4.8 mil |
Liner Width | 12.7 mm |
Liner Width | 0.5 in |
Quantity Per Carton | 12 Rolls |
Commodity Code | 3919101990 |
Liner Thickness | 0.5 mil |
Liner Thickness | 0.5 mil |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue