Quantity | Unit price |
---|---|
30 - 149 | £ 2.6149 |
150 - 299 | £ 2.478 |
300 + | £ 2.3548 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Torque | 989.00 Nmm |
---|---|
Torque | 989.00 Nmm |
Leg Length from Hole Center | 50.8 mm |
Leg Length from Hole Center | 2 in |
Wind Direction | Left Hand |
Wire Diameter | 1.9 mm |
Wire Diameter | 0.075 in |
Mandrel Size | 12.3 mm |
Mandrel Size | 12.3 mm |
Minimum Axial Space | 16.3 mm |
Minimum Axial Space | 0.642 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue