Quantity | Unit price |
---|---|
30 - 149 | £ 1.6429 |
150 - 299 | £ 1.547 |
300 + | £ 1.4786 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Torque | 21.10 Nmm |
---|---|
Torque | 21.10 Nmm |
Leg Length from Hole Center | 19.1 mm |
Leg Length from Hole Center | 0.752 in |
Wind Direction | Right Hand |
Wire Diameter | 0.5 mm |
Wire Diameter | 0.02 in |
Mandrel Size | 2.4 mm |
Mandrel Size | 2.4 mm |
Minimum Axial Space | 6.4 mm |
Minimum Axial Space | 0.252 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue