Menu Search

Manual Plier Clamp 5/16-18 65.1 mm 160.0 kg

165.1 mm | 6.5 in long Manual Plier Clamp has a 44.4 mm | 1.748 in throat depth and 65.1 mm | 2.563 in jaw opening for clamping awkward profiles.
Item code:

493800

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 25.6295
Standard pack: 1

Order in multiple of 1

Total price:

£ 25.63

1 x £ 25.6295

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Throat Depth 44.4 mm
Spindle Thread Size 5/16-18
Holding Force 160.0 kg
Maximum Jaw Opening 65.1 mm
Overall Length 165.1 mm
Body Material Steel
Number of Spindles 1
Spindle Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us