Quantity | Unit price |
---|---|
100 + | £ 2.3822 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Internal Thread Length | 6.3 mm |
Internal Thread Length | 0.248 in |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M3 |
Spacer Length | 22.0 mm |
Spacer Length | 0.866 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Type | Male-Female Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue