Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1879 |
5000 - 19999 | £ 0.1691 |
20000 + | £ 0.1522 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Internal Thread Length | 4.7 mm |
Internal Thread Length | 0.185 in |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M3 x 0.5 |
Spacer Length | 11.0 mm |
Spacer Length | 0.433 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | Male-Female Threaded Standoff |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue