Quantity | Unit price |
---|---|
500 + | £ 0.9544 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Internal Thread Length | 2.5 mm |
Internal Thread Length | 0.098 in |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M2.5 |
Diameter | 6.0 mm |
Diameter | 0.236 in |
Spacer Length | 5.0 mm |
Spacer Length | 0.197 in |
Full Material | Polyphenylene Sulfide |
Type | Female-Female Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue