Quantity | Unit price |
---|---|
500 - 999 | £ 0.9118 |
1000 + | £ 0.8926 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Internal Thread Length | 7.5 mm |
Internal Thread Length | 0.295 in |
Spacer Shape | Round |
Compatible Thread Sizes (All) | M5 |
Diameter | 10.0 mm |
Diameter | 0.394 in |
Spacer Length | 15.0 mm |
Spacer Length | 0.591 in |
Full Material | Nylon 6/6 |
Type | Round Threaded Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue