Quantity | Unit price |
---|---|
250 - 499 | £ 0.3409 |
500 - 999 | £ 0.334 |
1000 + | £ 0.3272 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Internal Thread Length | 5.5 mm |
Internal Thread Length | 0.217 in |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M3 |
Diameter | 5.5 mm |
Diameter | 0.217 in |
Spacer Length | 25.0 mm |
Spacer Length | 0.984 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 HB |
Type | Male-Female Threaded Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue