Quantity | Unit price |
---|---|
5 - 24 | £ 4.9801 |
25 - 249 | £ 2.2042 |
250 - 999 | £ 2.1631 |
1000 + | £ 2.1221 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Compatible Thread Standard | GAS |
Compatible Thread Sizes (All) | 1-1/4 |
Overall Diameter | 53.0 mm |
Overall Diameter | 2.087 in |
Commodity Code | 3926300090 |
Full Material | Polyamide |
Thread Length | 11.0 mm |
Thread Length | 0.433 in |
Thread Engagement | Fully Threaded |
Fitting Style | Threaded |
Thread Size | 1-1/4 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue