Quantity | Unit price |
---|---|
5 - 49 | £ 1.8662 |
50 - 249 | £ 0.8242 |
250 - 999 | £ 0.8077 |
1000 + | £ 0.7913 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Compatible Thread Standard | GAS |
Compatible Thread Sizes (All) | 1/2 |
Overall Diameter | 27.0 mm |
Overall Diameter | 1.063 in |
Commodity Code | 3926300090 |
Full Material | Polyamide |
Thread Length | 9.0 mm |
Thread Length | 0.354 in |
Thread Engagement | Fully Threaded |
Fitting Style | Threaded |
Thread Size | 1/2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue