Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 4.094 - £ 12.3668 | 133 In stock |
8.0 mm Square Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 3.5357 - £ 10.6721 | In production |
3.0 mm Double Bit Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 10.9664 - £ 20.5362 | 143 In stock |
5.0 mm Double Bit Key
|
1.496 in
38.0 mm
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
||||||
06411152033E | £ 10.9664 - £ 20.5362 | 175 In stock |
5.0 mm Double Bit Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
|||||
£ 4.094 - £ 12.3668 | 16 In stock |
3.0 mm Double Bit Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||||||
£ 13.0064 - £ 24.2799 | 300 In stock |
5.0 mm Double Bit Key
|
2.756 in
70.0 mm
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||||||
In production |
3.0 mm Double Bit Key
|
2.52 in
64.0 mm
|
2.52 in
64.0 mm
|
1.969 in
50.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue