Quantity | Unit price |
---|---|
50 - 499 | £ 0.4942 |
500 + | £ 0.4846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polyvinyl Chloride |
Mounting Method | Non Adhesive |
Height | 18.0 mm |
Height | 0.709 in |
Length | 75.0 mm |
Length | 2.953 in |
Maximum Compatible Material Thickness | 4.0 mm |
Maximum Compatible Material Thickness | 0.157 in |
Overall Length | 75.0 mm |
Overall Length | 2.953 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Commodity Code | 3926909790 |
Width | 18.0 mm |
Width | 0.709 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue