Quantity | Unit price |
---|---|
50 - 499 | £ 0.6648 |
500 - 999 | £ 0.3053 |
1000 + | £ 0.2984 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Polystyrene |
Mounting Method | Self Adhesive |
Height | 53.0 mm |
Height | 2.087 in |
Length | 50.0 mm |
Length | 1.969 in |
Maximum Compatible Material Thickness | 0.5 mm |
Maximum Compatible Material Thickness | 0.02 in |
Overall Width | 28.0 mm |
Overall Width | 1.102 in |
Thickness | 6.0 mm |
Thickness | 0.236 in |
Commodity Code | 3926909790 |
Width | 28.0 mm |
Width | 1.102 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue