Quantity | Unit price |
---|---|
500 - 999 | £ 0.1214 |
1000 + | £ 0.1189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | High Density Polyethylene |
Mounting Method | Clip On |
Hole Diameter A | 5.6 mm |
Hole Diameter A | 0.22 in |
Length | 32.0 mm |
Length | 1.26 in |
Maximum Compatible Material Thickness | 1.5 mm |
Maximum Compatible Material Thickness | 0.059 in |
Overall Length | 32.0 mm |
Overall Length | 1.26 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Thickness | 1.5 mm |
Thickness | 0.059 in |
Commodity Code | 3926909790 |
Width | 16.0 mm |
Width | 0.63 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue