Quantity | Unit price |
---|---|
50 - 499 | £ 0.4184 |
500 - 999 | £ 0.1848 |
1000 + | £ 0.1807 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Polyamide |
Mounting Method | Clip On |
Hole Size | 4.0 mm |
Hole Size | 0.157 in |
Length | 38.0 mm |
Length | 1.496 in |
Maximum Compatible Material Thickness | 2.3 mm |
Maximum Compatible Material Thickness | 0.091 in |
Overall Length | 38.0 mm |
Overall Length | 1.496 in |
Overall Width | 13.0 mm |
Overall Width | 0.512 in |
Commodity Code | 3926909790 |
Width | 13.0 mm |
Width | 0.512 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue