Quantity | Unit price |
---|---|
5 - 24 | £ 15.3346 |
25 + | £ 5.2292 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 85.0 mm |
---|---|
Handle Length | 3.346 in |
Handle Width | 35.0 mm |
Handle Width | 1.378 in |
Head Height | 11.5 mm |
Head Height | 0.453 in |
Maximum Grip | 24.5 mm |
Maximum Grip | 0.965 in |
Mounting Hole Length | 75.0 mm |
Mounting Hole Length | 2.953 in |
Mounting Hole Width | 25.0 mm |
Mounting Hole Width | 0.984 in |
Finish | Black Polyamide |
Handle Type | Swinghandle Push Button |
Key Type | No Key |
Latch Material | PA |
Mounting Orientation | Universal |
Standards | DIN-EN ISO 1043-1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue