Quantity | Unit price |
---|---|
250 + | £ 0.805 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 30.0 mm |
Base Diameter | 1.181 in |
Base Type | Rigid |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Compatible Thread Standard | Metric |
Mount Type | Threaded Stud |
Full Material | Polypropylene |
Thread Material | Steel |
Colour | Black |
Stud Material | Steel |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue