Quantity | Unit price |
---|---|
2 + | £ 45.0981 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M16 |
---|---|
Base Diameter | 112.0 mm |
Base Diameter | 4.409 in |
Thread Length | 200.0 mm |
Thread Length | 7.874 in |
Base Material | Stainless Steel |
Base Type | Asymmetrical |
Bolt Down Base | Regular |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue