Menu Search

Straight Sleeve Bearings

In stock

Straight Sleeve Bearings are a versatile and reliable solution for a wide range of mechanical applications. These bearings are designed to provide smooth and efficient rotational motion, reducing friction and ensuring optimal performance. With their exceptional characteristics and numerous benefits, Straight Sleeve Bearings are widely used in industries such as automotive, industrial machinery, and aerospace.

One of the key characteristics of Straight Sleeve Bearings is their high load-bearing capacity. These bearings are constructed from high-quality materials, such as bronze, steel, or composite materials, which offer excellent strength and durability. The precise manufacturing process ensures tight tolerances, resulting in a perfect fit between the bearing and shaft. This close fit reduces friction and wear, allowing for smooth and efficient rotation. Additionally, Straight Sleeve Bearings are self-lubricating, eliminating the need for external lubrication systems and reducing maintenance requirements.

  • Material: PA,ARAMID,PTFE, PA, Nylon, PA 6.6,CF,PTFE, PA 6.6
  • Colour: Natural, Black, White
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
£ 0.6147 - £ 0.6393 29 In stock
12.0 mm
No
9.0 mm
10.0 mm
£ 0.883 - £ 0.92 150 In stock
14.0 mm
No
9.0 mm
12.0 mm
£ 1.0733 - £ 1.1171 182 In stock
17.0 mm
No
20.0 mm
15.0 mm
£ 1.0131 - £ 1.0555 229 In stock
20.0 mm
No
12.0 mm
18.0 mm
£ 1.3307 - £ 1.3827 210 In stock
23.0 mm
No
20.0 mm
20.0 mm
£ 2.3137 - £ 2.4096 28 In stock
34.0 mm
No
20.0 mm
30.0 mm
£ 0.9337 - £ 0.972 650 In stock
12.0 mm
No
15.0 mm
10.0 mm
£ 1.2705 - £ 1.3239 200 In stock
14.0 mm
No
20.0 mm
12.0 mm
£ 1.3266 - £ 1.3827 100 In stock
17.0 mm
No
15.0 mm
15.0 mm
£ 1.3143 - £ 1.3691 150 In stock
20.0 mm
No
12.0 mm
18.0 mm
£ 3.1078 - £ 3.1763 1448 In stock
23.0 mm
No
20.0 mm
20.0 mm
£ 3.6007 - £ 3.6691 190 In stock
34.0 mm
No
20.0 mm
30.0 mm
£ 4.7644 - £ 4.8603 28 In stock
36.0 mm
No
30.0 mm
32.0 mm
£ 5.0246 - £ 5.1204 118 In stock
44.0 mm
No
40.0 mm
40.0 mm
£ 2.4917 - £ 2.5465 45 In stock
36.0 mm
No
20.0 mm
32.0 mm
£ 4.3674 - £ 4.4495 109 In stock
44.0 mm
No
30.0 mm
40.0 mm
£ 0.5202 - £ 0.5407 590 In stock
8.0 mm
No
10.0 mm
6.0 mm
£ 0.5763 - £ 0.601 1978 In stock
10.0 mm
No
10.0 mm
8.0 mm
£ 0.5668 - £ 0.59 1588 In stock
8.0 mm
No
4.0 mm
6.0 mm
£ 0.6448 - £ 0.6722 480 In stock
10.0 mm
No
10.0 mm
8.0 mm
  • of 5
Bearing 10.0 mm 12.0 mm 9.0 mm Black

103520023243

Price Range
£ 0.6393 - £ 0.6147

Stock Levels
29 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    9.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 12.0 mm 14.0 mm 9.0 mm Black

103526023243

Price Range
£ 0.92 - £ 0.883

Stock Levels
150 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    9.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 15.0 mm 17.0 mm 20.0 mm Black

103542023243

Price Range
£ 1.1171 - £ 1.0733

Stock Levels
182 In stock
Attributes
  • Shaft Diameter
    17.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 18.0 mm 20.0 mm 12.0 mm Black

103550023243

Price Range
£ 1.0555 - £ 1.0131

Stock Levels
229 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 20.0 mm 23.0 mm 20.0 mm Black

103558023243

Price Range
£ 1.3827 - £ 1.3307

Stock Levels
210 In stock
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 30.0 mm 34.0 mm 20.0 mm Black

103566023243

Price Range
£ 2.4096 - £ 2.3137

Stock Levels
28 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 10.0 mm 12.0 mm 15.0 mm Black

103524011442

Price Range
£ 0.972 - £ 0.9337

Stock Levels
650 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 12.0 mm 14.0 mm 20.0 mm Black

103532011442

Price Range
£ 1.3239 - £ 1.2705

Stock Levels
200 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 15.0 mm 17.0 mm 15.0 mm Black

103540011442

Price Range
£ 1.3827 - £ 1.3266

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    17.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 18.0 mm 20.0 mm 12.0 mm Black

103550011442

Price Range
£ 1.3691 - £ 1.3143

Stock Levels
150 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 20.0 mm 23.0 mm 20.0 mm Black

103558011442

Price Range
£ 3.1763 - £ 3.1078

Stock Levels
1448 In stock
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 30.0 mm 34.0 mm 20.0 mm Black

103566011442

Price Range
£ 3.6691 - £ 3.6007

Stock Levels
190 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 32.0 mm 36.0 mm 30.0 mm Black

103576011442

Price Range
£ 4.8603 - £ 4.7644

Stock Levels
28 In stock
Attributes
  • Shaft Diameter
    36.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 40.0 mm 44.0 mm 40.0 mm Black

103586011442

Price Range
£ 5.1204 - £ 5.0246

Stock Levels
118 In stock
Attributes
  • Shaft Diameter
    44.0 mm
  • Overall Length
    40.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 32.0 mm 36.0 mm 20.0 mm Black

103574023243

Price Range
£ 2.5465 - £ 2.4917

Stock Levels
45 In stock
Attributes
  • Shaft Diameter
    36.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 40.0 mm 44.0 mm 30.0 mm Black

103584023243

Price Range
£ 4.4495 - £ 4.3674

Stock Levels
109 In stock
Attributes
  • Shaft Diameter
    44.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 6.0 mm 8.0 mm 10.0 mm Black

103508023243

Price Range
£ 0.5407 - £ 0.5202

Stock Levels
590 In stock
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 8.0 mm 10.0 mm 10.0 mm Black

103514023243

Price Range
£ 0.601 - £ 0.5763

Stock Levels
1978 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 6.0 mm 8.0 mm 4.0 mm Black

103502011442

Price Range
£ 0.59 - £ 0.5668

Stock Levels
1588 In stock
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    4.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 8.0 mm 10.0 mm 10.0 mm Black

103514011442

Price Range
£ 0.6722 - £ 0.6448

Stock Levels
480 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 10.0 mm 12.0 mm 12.0 mm Black

103522011442

Price Range
£ 0.7571 - £ 0.7269

Stock Levels
798 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 12.0 mm 14.0 mm 15.0 mm Black

103530011442

Price Range
£ 1.2609 - £ 1.2102

Stock Levels
707 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 15.0 mm 17.0 mm 12.0 mm Black

103538011442

Price Range
£ 1.3239 - £ 1.2705

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    17.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 16.0 mm 18.0 mm 15.0 mm Black

103546011442

Price Range
£ 1.3964 - £ 1.3376

Stock Levels
49 In stock
Attributes
  • Shaft Diameter
    18.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 20.0 mm 23.0 mm 15.0 mm Black

103556011442

Price Range
£ 2.9024 - £ 2.8477

Stock Levels
In production
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 25.0 mm 28.0 mm 30.0 mm Black

103564011442

Price Range
£ 3.6144 - £ 3.5459

Stock Levels
16 In stock
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 30.0 mm 34.0 mm 40.0 mm Black

103572011442

Price Range
£ 4.6823 - £ 4.6001

Stock Levels
170 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    40.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 40.0 mm 44.0 mm 30.0 mm Black

103584011442

Price Range
£ 5.1204 - £ 5.0246

Stock Levels
310 In stock
Attributes
  • Shaft Diameter
    44.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 32.0 mm 36.0 mm 30.0 mm Black

103576023243

Price Range
£ 2.9983 - £ 2.9435

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    36.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 40.0 mm 44.0 mm 40.0 mm Black

103586023243

Price Range
£ 5.0246 - £ 4.915

Stock Levels
27 In stock
Attributes
  • Shaft Diameter
    44.0 mm
  • Overall Length
    40.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 6.0 mm 8.0 mm 4.0 mm Black

103502023243

Price Range
£ 0.5161 - £ 0.4956

Stock Levels
190 In stock
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    4.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 8.0 mm 10.0 mm 15.0 mm Black

103516023243

Price Range
£ 0.6256 - £ 0.601

Stock Levels
207 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 6.0 mm 8.0 mm 6.0 mm Black

103504011442

Price Range
£ 0.6051 - £ 0.5805

Stock Levels
1190 In stock
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    6.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 8.0 mm 10.0 mm 15.0 mm Black

103516011442

Price Range
£ 0.7078 - £ 0.6804

Stock Levels
109 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 30.0 mm 34.0 mm 40.0 mm Black

103572023243

Price Range
£ 3.2858 - £ 3.2173

Stock Levels
38 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    40.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 35.0 mm 39.0 mm 40.0 mm Black

103582023243

Price Range
£ 3.6828 - £ 3.6144

Stock Levels
108 In stock
Attributes
  • Shaft Diameter
    39.0 mm
  • Overall Length
    40.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 45.0 mm 50.0 mm 50.0 mm Black

103590023243

Price Range
£ 6.9687 - £ 6.8318

Stock Levels
50 In stock
Attributes
  • Shaft Diameter
    50.0 mm
  • Overall Length
    50.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 6.0 mm 8.0 mm 8.0 mm Black

103506023243

Price Range
£ 0.5407 - £ 0.5202

Stock Levels
153 In stock
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    8.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 8.0 mm 10.0 mm 7.5 mm Black

103512023243

Price Range
£ 0.5777 - £ 0.5544

Stock Levels
199 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    7.5 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 8.0 mm 10.0 mm 5.5 mm Black

103510011442

Price Range
£ 0.6558 - £ 0.6297

Stock Levels
95 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    5.5 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 10.0 mm 12.0 mm 9.0 mm Black

103520011442

Price Range
£ 0.7201 - £ 0.6914

Stock Levels
In production
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    9.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 10.0 mm 12.0 mm 15.0 mm Black

103524023243

Price Range
£ 0.6872 - £ 0.6599

Stock Levels
4207 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 13.0 mm 14.0 mm 15.0 mm Black

103530023243

Price Range
£ 0.9693 - £ 0.9309

Stock Levels
359 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 14.0 mm 16.0 mm 20.0 mm Black

103536023243

Price Range
£ 1.0432 - £ 1.0021

Stock Levels
104 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 16.0 mm 18.0 mm 15.0 mm Black

103546023243

Price Range
£ 1.0679 - £ 1.0254

Stock Levels
In production
Attributes
  • Shaft Diameter
    18.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 18.0 mm 20.0 mm 20.0 mm Black

103554023243

Price Range
£ 1.1541 - £ 1.1076

Stock Levels
In production
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 25.0 mm 28.0 mm 20.0 mm Black

103562023243

Price Range
£ 2.0125 - £ 1.9304

Stock Levels
756 In stock
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 30.0 mm 34.0 mm 30.0 mm Black

103570023243

Price Range
£ 2.834 - £ 2.7792

Stock Levels
610 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 35.0 mm 39.0 mm 30.0 mm Black

103580023243

Price Range
£ 3.19 - £ 3.1352

Stock Levels
80 In stock
Attributes
  • Shaft Diameter
    39.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 45.0 mm 50.0 mm 30.0 mm Black

103588023243

Price Range
£ 5.3805 - £ 5.271

Stock Levels
38 In stock
Attributes
  • Shaft Diameter
    50.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 6.0 mm 8.0 mm 6.0 mm Black

103504023243

Price Range
£ 0.5284 - £ 0.5065

Stock Levels
In production
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    6.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 8.0 mm 10.0 mm 5.5 mm Black

103510023243

Price Range
£ 0.5654 - £ 0.5435

Stock Levels
1919 In stock
Attributes
  • Shaft Diameter
    10.0 mm
  • Overall Length
    5.5 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 6.0 mm 8.0 mm 10.0 mm Black

103508011442

Price Range
£ 0.6297 - £ 0.6051

Stock Levels
1358 In stock
Attributes
  • Shaft Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 10.0 mm 12.0 mm 6.0 mm Black

103518011442

Price Range
£ 0.6955 - £ 0.6667

Stock Levels
1054 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    6.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 12.0 mm 14.0 mm 9.0 mm Black

103526011442

Price Range
£ 1.176 - £ 1.1281

Stock Levels
144 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    9.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 14.0 mm 16.0 mm 15.0 mm Black

103534011442

Price Range
£ 1.2855 - £ 1.2349

Stock Levels
668 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 15.0 mm 17.0 mm 20.0 mm Black

103542011442

Price Range
£ 1.4649 - £ 1.4101

Stock Levels
744 In stock
Attributes
  • Shaft Diameter
    17.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 18.0 mm 20.0 mm 15.0 mm Black

103552011442

Price Range
£ 1.4238 - £ 1.3608

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 20.0 mm 23.0 mm 25.0 mm Black

103560011442

Price Range
£ 3.4638 - £ 3.3953

Stock Levels
440 In stock
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    25.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 30.0 mm 34.0 mm 25.0 mm Black

103568011442

Price Range
£ 4.2031 - £ 4.1209

Stock Levels
20 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    25.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 35.0 mm 39.0 mm 20.0 mm Black

103578011442

Price Range
£ 4.3126 - £ 4.2305

Stock Levels
20 In stock
Attributes
  • Shaft Diameter
    39.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 10.0 mm 12.0 mm 6.0 mm Black

103518023243

Price Range
£ 0.6147 - £ 0.59

Stock Levels
219 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    6.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 12.0 mm 14.0 mm 20.0 mm Black

103532023243

Price Range
£ 1.0186 - £ 0.9775

Stock Levels
39 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 15.0 mm 17.0 mm 12.0 mm Black

103538023243

Price Range
£ 1.0309 - £ 0.9884

Stock Levels
250 In stock
Attributes
  • Shaft Diameter
    17.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 16.0 mm 18.0 mm 20.0 mm Black

103548023243

Price Range
£ 1.1295 - £ 1.0843

Stock Levels
109 In stock
Attributes
  • Shaft Diameter
    18.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 20.0 mm 23.0 mm 15.0 mm Black

103556023243

Price Range
£ 1.2773 - £ 1.2253

Stock Levels
570 In stock
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 25.0 mm 28.0 mm 30.0 mm Black

103564023243

Price Range
£ 2.2727 - £ 2.1905

Stock Levels
48 In stock
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 12.0 mm 14.0 mm 12.0 mm Black

103528011442

Price Range
£ 1.2143 - £ 1.1664

Stock Levels
544 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 14.0 mm 16.0 mm 20.0 mm Black

103536011442

Price Range
£ 1.3691 - £ 1.3143

Stock Levels
100 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 16.0 mm 18.0 mm 12.0 mm Black

103544011442

Price Range
£ 1.3485 - £ 1.2938

Stock Levels
In production
Attributes
  • Shaft Diameter
    18.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 18.0 mm 20.0 mm 20.0 mm Black

103554011442

Price Range
£ 1.3964 - £ 1.3376

Stock Levels
550 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 25.0 mm 28.0 mm 20.0 mm Black

103562011442

Price Range
£ 3.7787 - £ 3.6965

Stock Levels
In production
Attributes
  • Shaft Diameter
    28.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 30.0 mm 34.0 mm 30.0 mm Black

103570011442

Price Range
£ 4.5864 - £ 4.4906

Stock Levels
28 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 35.0 mm 39.0 mm 30.0 mm Black

103580011442

Price Range
£ 4.5454 - £ 4.4495

Stock Levels
In production
Attributes
  • Shaft Diameter
    39.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 10.0 mm 12.0 mm 12.0 mm Black

103522023243

Price Range
£ 0.6626 - £ 0.6366

Stock Levels
69 In stock
Attributes
  • Shaft Diameter
    12.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 12.0 mm 14.0 mm 12.0 mm Black

103528023243

Price Range
£ 0.9446 - £ 0.9063

Stock Levels
2 In stock
Attributes
  • Shaft Diameter
    14.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 14.0 mm 16.0 mm 15.0 mm Black

103534023243

Price Range
£ 0.9953 - £ 0.9556

Stock Levels
32 In stock
Attributes
  • Shaft Diameter
    16.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 16.0 mm 18.0 mm 12.0 mm Black

103544023243

Price Range
£ 1.0309 - £ 0.9884

Stock Levels
247 In stock
Attributes
  • Shaft Diameter
    18.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 18.0 mm 20.0 mm 15.0 mm Black

103552023243

Price Range
£ 1.0925 - £ 1.0487

Stock Levels
150 In stock
Attributes
  • Shaft Diameter
    20.0 mm
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE
Bearing 20.0 mm 23.0 mm 25.0 mm Black

103560023243

Price Range
£ 1.4923 - £ 1.4375

Stock Levels
140 In stock
Attributes
  • Shaft Diameter
    23.0 mm
  • Overall Length
    25.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,GF,PTFE
Bearing 30.0 mm 34.0 mm 25.0 mm Black

103568023243

Price Range
£ 2.6423 - £ 2.5876

Stock Levels
20 In stock
Attributes
  • Shaft Diameter
    34.0 mm
  • Overall Length
    25.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
  • Material
    PA 6.6,CF,PTFE