Menu Search

Compression Spring 4.6 mm 7.87 mm 1.66 Nmm

This compression spring is made from stainless steel, Closed-End Wire compression springs. It is 7.87 mm long, with a 4.57 mm outside diameter and 1.66 Nm spring rate. This stainless steel type 302 is not recommended for applications where temperature exceed +260 °C. The mechanical spring is slightly magnetic due to cold working during manufacturing. It has tolerances for Load P ±10% and Spring Rate R ±10%
Item code:

1217205

976 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 1.506
300 + £ 1.4375
Standard pack: 30

Order in multiple of 30

Total price:

£ 45.18

30 x £ 1.506

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 7.87 mm
Material Stainless Steel
Spring Rate 1.66 Nmm
Approximate Solid Height 2.6 mm
Load at Load Length 6.52 N
Loaded Length 4.0 mm
Maximum Application Temperature 230 °C
Outside Diameter 4.6 mm
Wire Diameter 0.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us