Menu Search

Compression Spring 12.2 mm 35.05 mm 7.48 Nmm

This compression spring is made from carbon steel - music wire, closed-end wire compression springs. It is 35.05 mm | 1.38 in long, with a 12.19 mm | 0.48 in outside diameter and 7.48 Nm spring rate. The music wire is not recommended for applications where temperature exceeds 121 °.C. The tolerances are Load P ±10% and Spring Rate R ±10%.
Item code:

1217139

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.2321
150 - 299 £ 1.1692
300 + £ 1.1336
Standard pack: 30

Order in multiple of 30

Total price:

£ 36.96

30 x £ 1.2321

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 35.05 mm
Material Carbon Steel
Spring Rate 7.48 Nmm
Approximate Solid Height 16.6 mm
Load at Load Length 102.31 N
Loaded Length 21.4 mm
Maximum Application Temperature 120 °C
Outside Diameter 12.2 mm
Wire Diameter 1.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us