Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.08 |
10000 + | £ 0.0643 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Ball |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Fir Tree |
Compatible Cable Diameter Range | 12.7 - 15.2 mm |
Compatible Cable Diameter Range | 0.5 - 0.598 in |
Maximum Compatible Cable Diameter | 15.2 mm |
Maximum Compatible Cable Diameter | 0.598 in |
Minimum Compatible Cable Diameter | 12.7 mm |
Minimum Compatible Cable Diameter | 0.5 in |
Overall Height | 73.0 mm |
Overall Height | 2.874 in |
Spacer Length | 31.8 mm |
Spacer Length | 1.252 in |
Material Flammability Standard | UL94 V-0 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue