Quantity | Unit price |
---|---|
100 - 499 | £ 0.9323 |
500 - 999 | £ 0.9131 |
1000 + | £ 0.894 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PVC |
Type | Hole Grommet |
Hole Diameter | 20.0 mm |
Hole Diameter | 0.787 in |
Inside Diameter | 16.0 mm |
Inside Diameter | 0.63 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Maximum Operating Temperature | 80 °C |
Maximum Operating Temperature | 176 °F |
Overall Diameter | 28.0 mm |
Overall Diameter | 1.102 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Panel Thickness | 2.0 mm |
Panel Thickness | 0.079 in |
Full Material | Flexible Polyvinyl Chloride |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue