Quantity | Unit price |
---|---|
10 - 99 | £ 3.0291 |
100 - 499 | £ 1.3444 |
500 - 999 | £ 1.317 |
1000 - 1499 | £ 1.2896 |
1500 + | £ 1.2636 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 30.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.181 in |
Compatible Wall Thickness Range | 1.2 mm | 0.047 in |
Colour | Black |
Finish | Chrome |
Full Material | Acrylonitrile Butadiene Styrene |
Fitting Style | Push Fit |
Head Shape | Square |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue