Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.5093 - £ 1.6275 | In production |
0.5 in
12.7 mm
|
|||||||||
£ 0.2204 - £ 0.6135 | 2060 In stock |
0.748 in
19.0 mm
|
|||||||||
£ 0.3231 - £ 0.5365 | 102 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 0.8036 - £ 1.1654 | 38001 In stock |
1.575 in
40.0 mm
|
|||||||||
£ 0.2012 - £ 0.3054 | In production |
0.63 in
16.0 mm
|
|||||||||
£ 0.2382 - £ 0.3901 | 1327 In stock |
0.787 in
20.0 mm
|
|||||||||
£ 0.6174 - £ 0.8599 | In production |
1.181 in
30.0 mm
|
|||||||||
£ 1.0555 - £ 1.6249 | In production |
1.969 in
50.0 mm
|
|||||||||
£ 0.1303 - £ 0.3645 | 1968 In stock |
0.5 in
12.7 mm
|
|||||||||
SQWA-0190-015 | £ 0.1588 - £ 0.4441 | 7826 In stock |
0.748 in
19.0 mm
|
||||||||
£ 0.2669 - £ 0.4389 | 1250 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 0.6503 - £ 0.9344 | 11545 In stock |
1.575 in
40.0 mm
|
|||||||||
£ 0.1396 - £ 0.2556 | 2798 In stock |
0.63 in
16.0 mm
|
|||||||||
£ 0.1738 - £ 0.3208 | 4936 In stock |
0.787 in
20.0 mm
|
|||||||||
£ 0.4874 - £ 0.6751 | 1349 In stock |
1.181 in
30.0 mm
|
|||||||||
£ 0.8378 - £ 1.399 | 560 In stock |
1.969 in
50.0 mm
|
|||||||||
£ 0.4928 - £ 0.5134 | 888 In stock |
12.7 mm mm
12.7 mm mm
|
|||||||||
£ 0.434 - £ 0.4531 | In production |
0.984 in
25.0 mm
|
|||||||||
£ 0.4257 - £ 0.4435 | In production |
0.787 in
20.0 mm
|
|||||||||
£ 1.5607 - £ 1.6292 | 39 In stock |
1.969 in
50.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue