Quantity | Unit price |
---|---|
1 - 19 | £ 15.0553 |
20 - 49 | £ 13.55 |
50 - 99 | £ 12.80 |
100 - 499 | £ 11.29 |
500 + | £ 9.79 |
Spring load | Normal |
---|---|
d1 | M8 |
d2 | 3.8 |
l1 | 26.0 |
s1 | 3.0 |
t | 1.4 |
Spring load F1 ≈ N | 9.0 |
Spring load F2 ≈ N | 24.0 |
A/F | 2.5 |
Weight g | 7.2 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue