Quantity | Unit price |
---|---|
1 - 19 | £ 22.8316 |
20 - 49 | £ 20.55 |
50 - 99 | £ 19.41 |
100 - 499 | £ 17.12 |
500 + | £ 14.84 |
Spring load | Normal |
---|---|
d1 | M16 |
d2 | 7.5 |
l1 | 40.0 |
s1 | 5.0 |
t | 2.5 |
Spring load F1 ≈ N | 36.0 |
Spring load F2 ≈ N | 58.0 |
A/F | 5.0 |
Weight g | 43.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue