Quantity | Unit price |
---|---|
1 - 19 | £ 30.1318 |
20 - 49 | £ 27.12 |
50 - 99 | £ 25.61 |
100 - 499 | £ 22.60 |
500 + | £ 19.59 |
Spring load | Normal |
---|---|
d1 | M16 |
d2 | 7.5 |
l1 | 32.0 |
s1 | 5.0 |
t | 2.5 |
w1 | 3.2 |
Spring load F1 ≈ N | 45.0 |
Spring load F2 ≈ N | 100.0 |
A/F | 5.0 |
Weight g | 35.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue