Menu Search

Spring Hinges 67.0 mm 55.0 mm Aluminium Clear

Item code:

1334611

32 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 43.6518
50 + £ 17.2095
Standard pack: 50

Order any quantity

Total price:

£ 43.65

1 x £ 43.6518

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 4.5 mm
Longest Distance Between Fixing Holes 48.0 mm
Mount Size 6.2 mm
Overall Length 67.0 mm
Overall Thickness 10.0 mm
Overall Width 55.0 mm
Finish Clear
Full Material Steel
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us