Menu Search

Spring Hinges 30.0 mm 35.0 mm Aluminium Black

Item code:

1334610

77 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 26.9609
50 + £ 10.7885
Standard pack: 50

Order any quantity

Total price:

£ 26.96

1 x £ 26.9609

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.3 mm
Longest Distance Between Fixing Holes 21.0 mm
Mounting Hole Diameter 3.5 mm
Mount Size 3.5 mm
Overall Length 30.0 mm
Overall Thickness 5.3 mm
Overall Width 35.0 mm
Finish Black
Full Material Steel
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us