Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0588 |
5000 - 9999 | £ 0.0577 |
10000 - 24999 | £ 0.0565 |
25000 + | £ 0.0554 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Screw |
Full Material | Acetal |
Compatible Thread Sizes (All) | #6,M3.5 |
Base Length | 33.4 mm |
Base Length | 1.315 in |
Compatible Cable Diameter | 9.4 mm |
Compatible Cable Diameter | 0.37 in |
Overall Height | 7.4 mm |
Overall Height | 0.291 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue