Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1901 |
5000 + | £ 0.1711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Blind Hole Mount |
Full Material | Nylon 6/6 |
Base Length | 29.8 mm |
Base Length | 1.173 in |
Overall Width | 11.1 mm |
Overall Width | 0.437 in |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue