Quantity | Unit price |
---|---|
1 - 1 | £ 74.7015 |
2 - 9 | £ 35.8841 |
10 - 19 | £ 35.1721 |
20 + | £ 34.4602 |
Base Diameter | 25.0 mm |
---|---|
Base Diameter | 0.984 in |
Base Height | 9.0 mm |
Base Height | 0.354 in |
Fluid Color | Transparent |
Level Type | Circular |
Overall Height | 12.0 mm |
Overall Height | 0.472 in |
Mounting Method | Push Fit |
Finish | Anodised Black |
Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue