Quantity | Unit price |
---|---|
2 - 9 | £ 27.5326 |
10 - 19 | £ 26.9849 |
20 + | £ 26.4236 |
Base Diameter | 20.0 mm |
---|---|
Base Diameter | 0.787 in |
Base Height | 8.0 mm |
Base Height | 0.315 in |
Fluid Color | Transparent |
Level Type | Circular |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Mounting Method | Push Fit |
Finish | Anodised Black |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue