Quantity | Unit price |
---|---|
1 - 1 | £ 189.5006 |
2 - 9 | £ 91.0451 |
10 - 19 | £ 89.2242 |
20 + | £ 87.4033 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 50.0 mm |
---|---|
Base Diameter | 1.969 in |
Base Height | 5.0 mm |
Base Height | 0.197 in |
Fluid Color | Black |
Level Type | Circular |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Mounting Method | Mounting flange |
Finish | Anodised Black |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue