Quantity | Unit price |
---|---|
1 - 1 | £ 61.3528 |
2 - 9 | £ 29.4767 |
10 - 19 | £ 28.888 |
20 + | £ 28.2993 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 20.0 mm |
---|---|
Base Diameter | 0.787 in |
Base Height | 1.8 mm |
Base Height | 0.071 in |
Fluid Color | Black |
Level Type | Circular |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Mounting Method | Mounting flange |
Finish | Anodised Black |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue