Quantity | Unit price |
---|---|
5 - 49 | £ 6.9981 |
50 + | £ 3.1901 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Catch Length | 21.0 mm |
---|---|
Catch Length | 21.0 mm |
Catch Width | 7.0 mm |
Catch Width | 0.276 in |
Catch Mechanism | Catch |
Colour | Black |
Commodity Code | 8301600090 |
Full Material | Polyoxymethylene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue