Quantity | Unit price |
---|---|
500 - 999 | £ 0.2423 |
1000 - 4999 | £ 0.2368 |
5000 - 9999 | £ 0.2327 |
10000 + | £ 0.2272 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Closed |
---|---|
Colour | Black |
Compatible Hole Diameter | 22.0 mm |
Compatible Hole Diameter | 0.866 in |
Overall Diameter | 24.8 mm |
Overall Diameter | 0.976 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E320906 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue