Quantity | Unit price |
---|---|
1000 - 1999 | £ 0.1607 |
2000 + | £ 0.1578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Closed |
---|---|
Colour | Black |
Special Features | Heat Stabilized |
Overall Diameter | 6.4 mm |
Overall Diameter | 0.252 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue