Quantity | Unit price |
---|---|
250 - 999 | £ 0.6612 |
1000 - 1999 | £ 0.6489 |
2000 + | £ 0.6352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Fitting Style | Threaded |
Sealing | Yes |
Compatible Thread Standard (All) | BSP |
Compatible Thread Sizes (All) | 3/4-14 |
Threaded Length | 12.0 mm |
Threaded Length | 0.472 in |
Overall Height | 19.5 mm |
Overall Height | 0.768 in |
Nominal Head Size | 24.0 mm |
Nominal Head Size | 0.945 in |
Internal Distance Across Flats | 21.0 mm |
Internal Distance Across Flats | 0.827 in |
Commodity Code | 3923509000 |
Head Type | Open Head |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue