Quantity | Unit price |
---|---|
1 + | £ 2.5158 |
Overall Length | 80.0 mm |
---|---|
Overall Length | 3.15 in |
Overall Width | 80.0 mm |
Overall Width | 3.15 in |
Overall Thickness | 2.5 mm |
Overall Thickness | 0.098 in |
Pin Material | Stainless Steel |
Finish | Zinc Plated |
Mounting Method | Screw In |
Mounting Orientation | Right Handed |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue