Quantity | Unit price |
---|---|
100 - 999 | £ 0.2998 |
1000 + | £ 0.2519 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cup Diameter | 35.0 mm |
---|---|
Cup Diameter | 1.378 in |
Overall Thickness | 18.0 mm |
Overall Thickness | 0.709 in |
Hanging Method | Thumb Tack |
Colour | Clear |
Full Material | Polyvinyl Chloride |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue