Quantity | Unit price |
---|---|
50 - 249 | £ 0.8995 |
250 - 999 | £ 0.8817 |
1000 + | £ 0.8639 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Cup Diameter | 35.0 mm |
Cup Diameter | 1.378 in |
Overall Thickness | 12.5 mm |
Overall Thickness | 0.492 in |
Full Material | Polyvinyl Chloride |
Hanging Method | Metal Hook |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue