Menu Search

Draw Latch 65.0 mm 38.0 mm 11.0 mm Stainless Steel

Item code:

497934

1323 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 26.0813
25 + £ 12.1986
Standard pack: 25

Order any quantity

Total price:

£ 26.08

1 x £ 26.0813

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Stainless Steel
Type Latch & Strike
Mounting Hole Diameter 4.0 mm
Overall Height 11.0 mm
Overall Length 65.0 mm
Overall Width 38.0 mm
Full Material 304 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us