Menu Search

Draw Latch 90.0 mm 47.0 mm 16.0 mm Stainless Steel

Item code:

497933

256 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 53.8569
25 + £ 25.1914
Standard pack: 25

Order any quantity

Total price:

£ 53.86

1 x £ 53.8569

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Stainless Steel
Type Latch & Strike
Overall Height 16.0 mm
Overall Length 90.0 mm
Overall Width 47.0 mm
Full Material 304 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us