Quantity | Unit price |
---|---|
1 - 99 | £ 3.904 |
100 - 249 | £ 3.51 |
250 - 749 | £ 3.12 |
750 + | £ 2.73 |
d1+0|-0.025 | 4.0 |
---|---|
l1 005 00 | 20.0 |
d2 | M3 |
D3 | 6.0 |
l2 | 4.0 |
h1 | 1.3 |
A/F | 2.0 |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue