Quantity | Unit price |
---|---|
1 - 99 | £ 10.0827 |
100 - 199 | £ 9.07 |
200 - 499 | £ 8.07 |
500 - 999 | £ 7.06 |
1000 + | £ 6.05 |
d1+0|-0.025 | 8.0 |
---|---|
l1 005 00 | 45.0 |
d2 | M6 |
D3 | 12.0 |
l2 | 11.0 |
h1 | 6.0 |
TX Size | TX-30 |
Drive Type | Torx Drive |
Material | 316 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue